For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-TUE 7,2 7,8 MS BLANK - Stems for couplings DN 7.2 - DN 7.8, brass with a bare metal surface
Bill of material
K-07350001
DES
Identifier
K-07350001
A
Designation
Stem, I.D. 6
L
44.0 mm
D
12.0 mm
L1
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.